SNVS181C April 2004 – August 2016 LM5033
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COMP | 3 | I | Feedback to the inverting input of the PWM comparator, through a 3:1 divider. The output duty cycle increases as the voltage to this pin increases. Internally there is a 5-kΩ pullup resistor to 5.2 V. |
CS | 8 | I | Current sense input for the current limit detection. If voltage to this pin exceeds 0.5 V the outputs are disabled and the soft-start (SS) pin is discharged to ground. |
GND | 7 | — | Connections to external ground must be done with care for optimum performance. See Feature Description and Application and Implementation for more information. |
OUT1 | 5 | O | Alternating output gate driver, which can source and sink 1.5 A. |
OUT2 | 6 | O | Alternating output gate driver, which can source and sink 1.5 A. |
REF | 2 | O | Sink only, requires an external pullup resistor. This can be used as a 2.5-V precision output reference for external circuitry. |
RT/SYNC | 9 | I | Oscillator timing resistor pin and synchronization input. An external resistor to ground sets the oscillator frequency. This pin also accepts AC-coupled synchronization pulses from an external source. |
SS | 10 | I | Soft-start pin. An internal 10-µA current source and an external capacitor set the soft-start timing. This pin can be externally pulled to below 0.5 V to disable the output drivers. |
VCC | 4 | I/O | 9.6-V output from the internal high voltage series pass regulator. An external voltage, 10 V to 15 V, can be applied to this pin to shutdown the internal regulator, reducing internal dissipation. An internal diode connects VCC to VIN. |
VIN | 1 | I | Input to the start-up regulator. Input range from 15 V to 90 V, with transient capability to 100 V. |
Exposed Pad(1) | — | — | The exposed die attach pad on the WSON package must be connected to a PCB thermal pad at ground potential. See AN-1187 Leadless Leadframe Package (LLP) (SNOA401). |