SNVS629F May 2011 – December 2019 LM5050-1 , LM5050-1-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VS PIN | ||||||||
VVS | Operating Supply Voltage Range | TJ = –40°C to 125°C | 5 | 75 | V | |||
IVS | Operating Supply Current | VVS= 5 V, VIN = 5 V
VOUT = VIN - 100 mV |
TJ = 25°C | 75 | μA | |||
TJ = –40°C to 125°C | 105 | |||||||
VVS= 12 V, VIN = 12 V
VOUT = VIN - 100 mV |
TJ = 25°C | 100 | ||||||
TJ = –40°C to 125°C | 147 | |||||||
VVS= 75 V, VIN = 75 V
VOUT = VIN - 100 mV |
TJ = 25°C | 130 | ||||||
TJ = –40°C to 125°C | 288 | |||||||
IN PIN | ||||||||
VIN | Operating Input Voltage Range | TJ = –40°C to 125°C | 5 | 75 | V | |||
IIN | IN Pin current | VIN = 5 V
VVS= VIN VOUT = VIN - 100 mV GATE = Open |
TJ = 25°C | 190 | μA | |||
TJ = –40°C to 125°C | 32 | 305 | ||||||
VIN = 12 V to 75 V
VVS= VIN VOUT = VIN - 100 mV GATE = Open |
TJ = 25°C | 320 | ||||||
TJ = –40°C to 125°C | LM5050MK-1, LM5050Q1MK-1 | 233 | 400 | |||||
TJ = –40°C to 125°C | LM5050Q0MK-1 | 233 | 475 | |||||
OUT PIN | ||||||||
VOUT | Operating Output Voltage Range | TJ = –40°C to 125°C | 5 | 75 | V | |||
IOUT | OUT Pin Current | VIN = 5 V to 75 V
VVS= VIN VOUT = VIN - 100 mV |
TJ = 25°C | 3.2 | µA | |||
TJ = –40°C to 125°C | 8 | |||||||
GATE PIN | ||||||||
IGATE(ON) | Gate Pin Source Current | VIN = 5 V
VVS = VIN VGATE = VIN VOUT = VIN - 175 mV |
TJ = 25°C | 30 | µA | |||
TJ = –40°C to 125°C | 12 | 41 | ||||||
VIN = 12 V to 75 V
VVS = VIN VGATE = VIN VOUT = VIN - 175 mV |
TJ = 25°C | 32 | ||||||
TJ = –40°C to 125°C | 20 | 41 | ||||||
VGS | VGATE - VIN in Forward Operation(3) | VIN = 5 V
VVS = VIN VOUT = VIN - 175 mV |
TJ = 25°C | 7 | V | |||
TJ = –40°C to 125°C | 4 | 9 | ||||||
VIN = 12 V to 75 V
VVS = VIN VOUT = VIN - 175 mV |
TJ = 25°C | 12 | ||||||
TJ = –40°C to 125°C | 9 | 14 | ||||||
tGATE(REV) | Gate Capacitance Discharge Time at Forward to Reverse Transition
See Figure 1 |
CGATE = 0(1) | TJ = 25°C | 25 | ns | |||
TJ = –40°C to 125°C | 85 | |||||||
CGATE = 10 nF(1) | TJ = 25°C | 60 | ||||||
CGATE = 47 nF(1) | TJ = 25°C | 180 | ||||||
TJ = –40°C to 125°C | 350 | |||||||
tGATE(OFF) | Gate Capacitance DischargeTime at OFF pin Low to High Transition
See Figure 2 |
CGATE = 47 nF(2) | TJ = 25°C | 486 | ns | |||
IGATE(OFF) | Gate Pin Sink Current | VGATE = VIN + 3 V
VOUT > VIN + 100 mV t ≤ 10 ms |
TJ = 25°C | 2.8 | A | |||
TJ = –40°C to 125°C | LM5050MK-1, LM5050Q1MK-1 | 1.8 | ||||||
TJ = –40°C to 125°C | LM5050Q0MK-1 | 1.4 | ||||||
VSD(REV) | Reverse VSD Threshold
VIN < VOUT |
VIN - VOUT | TJ = 25°C | –28 | mV | |||
TJ = –40°C to 125°C | –41 | –16 | ||||||
ΔVSD(REV) | Reverse VSD Hysteresis | TJ = 25°C | 10 | mV | ||||
VSD(REG) | Regulated Forward VSD Threshold
VIN > VOUT |
VIN = 5 V
VVS = VIN VIN - VOUT |
TJ = 25°C | 19 | mV | |||
TJ = –40°C to 125°C | LM5050MK-1, LM5050Q1MK-1 | 1 | 37 | |||||
TJ = –40°C to 125°C | LM5050Q0MK-1 | 1 | 60 | |||||
TJ = 25°C | 22 | |||||||
VIN = 12 V
VVS = VIN VIN - VOUT |
TJ = –40°C to 125°C | LM5050MK-1, LM5050Q1MK-1 | 4.4 | 37 | ||||
TJ = –40°C to 125°C | LM5050Q0MK-1 | 4.4 | 60 | |||||
OFF PIN | ||||||||
VOFF(IH) | OFF Input High Threshold Voltage | VOUT = VIN-500 mV
VOFF Rising |
TJ = 25°C | 1.56 | V | |||
TJ = –40°C to 125°C | 1.75 | |||||||
VOFF(IL) | OFF Input Low Threshold Voltage | VOUT = VIN - 500 mV
VOFF Falling |
TJ = 25°C | 1.4 | ||||
TJ = –40°C to 125°C | 1.1 | |||||||
ΔVOFF | OFF Threshold Voltage Hysteresis | VOFF(IH) - VOFF(IL) | TJ = 25°C | 155 | mV | |||
IOFF | OFF Pin Internal Pulldown | VOFF = 4.5 V | TJ = 25°C | 5 | µA | |||
TJ = –40°C to 125°C | 3 | 7 | ||||||
VOFF = 5 V | TJ = 25°C | 8 |