SNVS629F May 2011 – December 2019 LM5050-1 , LM5050-1-Q1
PRODUCTION DATA.
In some applications, it is desired to operate LM5050-1 from low supply voltage. The LM5050-1 can operate with a 1-V rail voltage, provided its VS pin is biased from 5 V to 75 V. The detail of such application is depicted in Figure 27.