SNVS628H October   2009  – December 2019 LM5060

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Application Circuit
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-Up Sequence
      2. 7.4.2 Status Conditions
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  Gate Control
      2. 8.1.2  Fault Timer
      3. 8.1.3  VGS Considerations
      4. 8.1.4  VDS Fault Condition
      5. 8.1.5  Overcurrent Fault
      6. 8.1.6  Restart After Overcurrent Fault Event
      7. 8.1.7  Enable
      8. 8.1.8  UVLO
      9. 8.1.9  OVP
      10. 8.1.10 Restart After OVP Event
      11. 8.1.11 nPGD Pin
    2. 8.2 Typical Applications
      1. 8.2.1 Example Number 1: LM5060EVAL Design
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 VDS Fault Detection and Selecting Sense Pin Resistor RS
          2. 8.2.1.2.2 Turn-On Time
          3. 8.2.1.2.3 Fault Detection Delay Time
          4. 8.2.1.2.4 MOSFET Selection
          5. 8.2.1.2.5 Input and Output Capacitors
          6. 8.2.1.2.6 UVLO, OVP
          7. 8.2.1.2.7 POWER GOOD Indicator
          8. 8.2.1.2.8 Input Bypass Capacitor
          9. 8.2.1.2.9 Large Load Capacitance
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Example Number 2: Reverse Polarity Protection With Diodes
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Application Curve
      3. 8.2.3 Example Number 3: Reverse Polarity Protection With Resistor
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
          1. 8.2.3.2.1 Reverse Polarity Protection With a Resistor
          2. 8.2.3.2.2 Fault Detection With RS and RO
        3. 8.2.3.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Example Number 2: Reverse Polarity Protection With Diodes

LM5060 30104242.gifFigure 39. Application with Reverse Polarity Protection with Diodes for OUT Pin Protection

Figure 39 shows the LM5060 in an automotive application with reverse polarity protection. The second N-channel MOSFET Q2 is used to prevent the body diode of Q1 from conducting in a reverse VIN polarity situation. The zener diode D3 is used to limit VIN voltage transients which will occur when Q1 and Q2 are shut off quickly. In some applications the inductive kick is handled by input capacitors and D3 can be omitted. In reverse polarity protected applications, the input capacitors will see the reverse voltage. To avoid stressing input capacitors with reverse polarity, a transorb circuit implemented with D3 and D2 may be used. Diode D1 in Figure 39 protects the VIN pin in the event of reverse polarity. The resistor R1 protects the GATE pin from reverse currents exceeding 25 mA in the reverse polarity situation. This GATE resistor would slow down the shutdown of Q1 and Q2 dramatically. To prevent a slow turn off in fault conditions, D5 is added to bypass the current limiting resistor R1. When Q1 and Q2 are turned on, R1 does not cause any delay because the GATE pin is driven with a 24-µA current source. D6, Q3 and R2 protect Q2 from VGS damage in the event of reverse input polarity. Diodes D5 and D7 are only necessary if the output load is highly capacitive. Such a capacitive load in combination with a high reverse polarity input voltage condition can exceed the power rating of the internal zener diode between OUT pin and GATE pin as well as the internal diode between the OUT pin and SENSE pin. External diodes D5 and D7 should be used in reverse polarity protected applications with large capacitive loads.