SNVS600J December 2008 – June 2022 LM5088 , LM5088-Q1
PRODUCTION DATA
RFB1 and RFB2 set the output voltage level. The ratio of these resistors can be calculated from:
1.62 kΩ was chosen for RFB1 in this design, which results in a RFB2 value of 5.11 kΩ. A reasonable guide is to select the value of RFB1 value such that the current through the resistor (1.2 V/ RFB1) is in between 1 mA and 100 µA.