SNVS333F November 2004 – September 2016 LM5107
PRODUCTION DATA.
The LM5107 is a low cost high voltage gate driver, designed to drive both the high side and the low side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100-V. The outputs are independently controlled with TTL compatible input thresholds. An integrated on chip high voltage diode is provided to charge the high side gate drive bootstrap capacitor. A robust level shifter technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high side gate driver. Undervoltage lockout is provided on both the low side and the high side power rails. The device is available in the SOIC and the thermally enhanced WSON packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM5107 | SOIC (8) | 4.90 mm × 3.91 mm |
WSON (8) | 4.00 mm × 4.00 mm |
Changes from E Revision (March 2016) to F Revision
Changes from D Revision (March 2013) to E Revision
Changes from C Revision (March 2013) to D Revision