SNVS499I February 2007 – November 2023 LM5116
PRODUCTION DATA
over operating free-air temperature range (unless otherwise noted)
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PWM COMPARATORS | ||||||
tHO(OFF) | Forced HO Off-time | 320 | 450 | 580 | ns | |
tON(min) | Minimum HO On-time | VIN = 80 V, CRAMP = 50 pF | 100 | ns | ||
CURRENT LIMIT | ||||||
Current Limit Fault Timer | RT = 16 kΩ, (200 kHz), (256 clock cycles) | 1.28 | ms | |||
LO GATE DRIVER | ||||||
LO Rise Time | C-load = 1000 pF | 18 | ns | |||
LO Fall Time | C-load = 1000 pF | 12 | ns | |||
HO GATE DRIVER | ||||||
HO Rise Time | C-load = 1000 pF | 19 | ns | |||
HO High-side Fall Time | C-load = 1000 pF | 13 | ns | |||
SWITCHING CHARACTERISTICS | ||||||
LO Fall to HO Rise Delay | C-load = 0 | 75 | ns | |||
HO Fall to LO Rise Delay | C-load = 0 | 70 | ns |