SNVS499I February 2007 – November 2023 LM5116
PRODUCTION DATA
With the inductor and sense resistor value selected, the value of the ramp capacitor (CRAMP) necessary for the emulation ramp circuit is:
where
For the 5-V output design example, the ramp capacitor is calculated as:
The next lowest standard value of 270 pF was selected for CRAMP. TI recommends a COG-type capacitor with 5% or better tolerance.