SNVSAX9 June 2017 LM5118-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
VIN, EN, VOUT to GND | –0.3 | 76 | V |
VCC, LO, VCCX, UVLO to GND | –0.3 | 15 | V |
HB to HS | –0.3 | 15 | V |
HO to HS | –0.3 | HB + 0.3 | V |
HS to GND | –4 | 76 | V |
CSG, CS to GND | –0.3 | 0.3 | V |
RAMP, SS, COMP, FB, SYNC, RT to GND | –0.3 | 7 | V |
Junction temperature | –40 | 150 | °C |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | |
---|---|---|---|
VIN (2) | 3 | 75 | V |
VCC, VCCX | 4.75 | 14 | V |
Junction temperature | –40 | +125 | °C |
THERMAL METRIC(1) | LM5118-Q1 | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 40 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN SUPPLY | ||||||
IBIAS | VIN operating current | VCCX = 0 V | 4.5 | 5.5 | mA | |
IBIASX | VIN operating current | VCCX = 5 V | 1 | 1.85 | mA | |
ISTDBY | VIN shutdown current | EN = 0 V | 1 | 10 | µA | |
VCC REGULATOR | ||||||
VCC(REG) | VCC regulation | VCCX = 0 V | 6.8 | 7 | 7.2 | V |
VCC(REG) | VCC regulation | VCCX = 0 V, VIN = 6 V | 5 | 5.25 | 5.5 | V |
VCC sourcing current limit | VCC = 0 | 21 | 35 | mA | ||
VCCX switch threshold | VCCX rising | 3.68 | 3.85 | 4.02 | V | |
VCCX switch hysteresis | 0.2 | V | ||||
VCCX switch RDS(ON) | ICCX = 10 mA | 5 | 12 | Ω | ||
VCCX switch leakage | VCCX = 0 V | 0.5 | 1 | µA | ||
VCCCX pulldown resistance | VCCX = 3 V | 70 | kΩ | |||
VCC undervoltage lockout voltage | VCC rising | 3.52 | 3.7 | 3.86 | V | |
VCC undervoltage hysteresis | 0.21 | V | ||||
HB DC bias current | HB-HS = 15 V | 205 | 260 | µA | ||
VC LDO mode turnoff | 10 | V | ||||
EN INPUT | ||||||
VIL max | EN input low threshold | 0.5 | V | |||
VIH min | EN input high threshold | 3 | V | |||
EN input bias current | VEN = 3 V | –1 | 1 | µA | ||
EN input bias current | VEN = 0.5 V | –1 | 1 | µA | ||
EN input bias current | VEN = 75 V | 50 | µA | |||
UVLO THRESHOLDS | ||||||
UVLO standby threshold | UVLO rising | 1.191 | 1.231 | 1.271 | V | |
UVLO threshold hysteresis | 0.105 | V | ||||
UVLO pullup current source | UVLO = 0 V | 5 | µA | |||
UVLO pulldown RDS(ON) | 100 | 200 | Ω | |||
SOFT START | ||||||
SS current source | SS = 0V | 7.5 | 10.5 | 13.5 | µA | |
SS to FB offset | FB = 1.23 V | 150 | mV | |||
SS output low voltage | Sinking 100 µA, UVLO = 0 V | 7 | mV | |||
ERROR AMPLIFIER | ||||||
VREF | FB reference voltage | Measured at FB pin, FB = COMP |
1.212 | 1.23 | 1.248 | V |
FB input bias current | FB = 2 V | 20 | 200 | nA | ||
COMP sink/source current | 3 | mA | ||||
AOL | DC gain | 80 | dB | |||
fBW | Unity bain bandwidth | 3 | MHz | |||
PWM COMPARATORS | ||||||
tHO(OFF) | Forced HO off-time | 305 | 400 | 495 | ns | |
TON(MIN) | Minimum HO on-time | 70 | ns | |||
COMP to comparator offset | 200 | mV | ||||
OSCILLATOR (RT PIN) | ||||||
fSW1 | Frequency 1 | RT = 29.11 kΩ | 178 | 200 | 224 | kHz |
fSW2 | Frequency 2 | RT = 9.525 kΩ | 450 | 515 | 575 | kHz |
SYNC | ||||||
Sync threshold falling | 1.3 | V | ||||
CURRENT LIMIT | ||||||
VCS(TH) | Cycle-by-cycle sense voltage threshold (CS-CSG) | RAMP = 0 buck mode | –103 | –125 | –147 | mV |
VCS(THX) | Cycle-by-cycle sense voltage threshold (CS-CSG) | RAMP = 0 buck-boost mode | –218 | –255 | –300 | mV |
CS bias current | CS = 0 V | 45 | 60 | µA | ||
CSG bias current | CSG = 0 V | 45 | 60 | µA | ||
Current limit fault timer | 256 | cycles | ||||
RAMP GENERATOR | ||||||
IR1 | RAMP current 1 | VIN = 60 V, VOUT = 10 V | 245 | 305 | 365 | µA |
IR2 | RAMP current 2 | VIN = 12 V, VOUT = 12 V | 95 | 115 | 135 | µA |
IR3 | RAMP current 3 | VIN = 5 V, VOUT = 12 V | 65 | 80 | 95 | µA |
VOUT bias current | VOUT = 48 V | 245 | µA | |||
LOW-SIDE (LO) GATE DRIVER | ||||||
VOLL | LO low-state output voltage | ILO = 100 mA | 0.14 | 0.23 | V | |
VOHL | LO high-state output voltage | ILO = -100 mA VOHL = VCC-VLO |
0.25 | V | ||
LO rise time | C-load = 1 nF, VCC = 8 V | 16 | ns | |||
LO fall time | C-load = 1 nF, VCC = 8 V | 14 | ns | |||
IOHL | Peak LO source current | VLO = 0 V, VCC = 8 V | 2.2 | A | ||
IOLL | Peak LO sink current | VLO = VCC = 8 V | 2.7 | A | ||
HIGH-SIDE (HO) GATE DRIVER | ||||||
VOLH | HO low-state output voltage | IHO = 100 mA | 0.135 | 0.21 | V | |
VOHH | HO high-state output voltage | IHO = -100 mA, VOHH = VHB-VOH |
0.25 | V | ||
HO rise time | C-load = 1 nF, VCC = 8 V | 14 | ns | |||
HO fall time | C-load = 1 nF, VCC = 8 V | 12 | ns | |||
IOHH | Peak HO source current | VHO = 0V, VCC = 8 V | 2.2 | A | ||
IOLH | Peak HO sink current | VHO = VCC = 8 V | 3.5 | A | ||
HB-HS undervoltage lockout | 3 | V | ||||
BUCK-BOOST CHARACTERISTICS | ||||||
Buck-boost mode | Buck duty cycle (3) | 69% | 75% | 80% | ||
THERMAL | ||||||
TSD | Thermal shutdown temperature | 165 | °C | |||
Thermal shutdown hysteresis | 25 | °C |