Industrial Buck-Boost Supplies
The LM5118 wide voltage range Buck-Boost switching regulator controller features all of the functions necessary to implement a high-performance, cost-efficient Buck-Boost regulator using a minimum of external components. The Buck-Boost topology maintains output voltage regulation when the input voltage is either less than or greater than the output voltage, making it especially suitable for automotive applications. The LM5118 operates as a buck regulator while the input voltage is sufficiently greater than the regulated output voltage and gradually transitions to the buck-boost mode as the input voltage approaches the output. This dual-mode approach maintains regulation over a wide range of input voltages with optimal conversion efficiency in the buck mode and a glitch-free output during mode transitions. This easy-to-use controller includes drivers for the high-side buck MOSFET and the low-side boost MOSFET. The regulators control method is based upon current mode control using an emulated current ramp. Emulated current mode control reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of the very small duty cycles necessary in high input voltage applications. Additional protection features include current limit, thermal shutdown and an enable input. The device is available in a power-enhanced, 20-pin HTSSOP package featuring an exposed die attach pad to aid thermal dissipation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM5118 | HTSSOP (20) | 6.50 mm × 4.40 mm |
Changes from I Revision (August 2014) to J Revision
Changes from H Revision (October 2013) to I Revision
Changes from G Revision (February, 2013) to H Revision
Changes from F Revision (February 2013) to G Revision
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | P/I | Input supply voltage. |
2 | UVLO | I | If the UVLO pin is below 1.23 V, the regulator will be in standby mode (VCC regulator running, switching regulator disabled). When the UVLO pin exceeds 1.23 V, the regulator enters the normal operating mode. An external voltage divider can be used to set an undervoltage shutdown threshold. A fixed 5-µA current is sourced out of the UVLO pin. If a current limit condition exists for 256 consecutive switching cycles, an internal switch pulls the UVLO pin to ground and then releases. |
3 | RT | I | The internal oscillator frequency is set with a single resistor between this pin and the AGND pin. The recommended frequency range is 50 kHz to 500 kHz. |
4 | EN | I | If the EN pin is below 0.5 V, the regulator will be in a low power state drawing less than 10 µA from VIN. EN must be raised above 3 V for normal operation. |
5 | RAMP | I | Ramp control signal. An external capacitor connected between this pin and the AGND pin sets the ramp slope used for emulated current mode control. |
6 | AGND | G | Analog ground. |
7 | SS | I | Soft Start. An external capacitor and an internal 10-µA current source set the rise time of the error amp reference. The SS pin is held low when VCC is less than the VCC undervoltage threshold (< 3.7 V), when the UVLO pin is low (< 1.23 V), when EN is low (< 0.5 V) or when thermal shutdown is active. |
8 | FB | I | Feedback signal from the regulated output. Connect to the inverting input of the internal error amplifier. |
9 | COMP | O | Output of the internal error amplifier. The loop compensation network should be connected between COMP and the FB pin. |
10 | VOUT | I | Output voltage monitor for emulated current mode control. Connect this pin directly to the regulated output. |
11 | SYNC | I | Sync input for switching regulator synchronization to an external clock. |
12 | CS | I | Current sense input. Connect to the diode side of the current sense resistor. |
13 | CSG | I | Current sense ground input. Connect to the ground side of the current sense resistor. |
14 | PGND | G | Power Ground. |
15 | LO | O | Boost MOSFET gate drive output. Connect to the gate of the external boost MOSFET. |
16 | VCC | P/I/O | Output of the bias regulator. Locally decouple to PGND using a low ESR/ESL capacitor located as close to the controller as possible. |
17 | VCCX | P/I | Optional input for an externally supplied bias supply. If the voltage at the VCCX pin is greater than 3.9 V, the internal VCC regulator is disabled and the VCC pin is internally connected to VCCX pin supply. If VCCX is not used, connect to AGND. |
18 | HB | I | High-side gate driver supply used in bootstrap operation. The bootstrap capacitor supplies current to charge the high-side MOSFET gate. This capacitor should be placed as close to the controller as possible and connected between HB and HS. |
19 | HO | O | Buck MOSFET gate drive output. Connect to the gate of the high-side buck MOSFET through a short, low inductance path. |
20 | HS | I | Buck MOSFET source pin. Connect to the source terminal of the high-side buck MOSFET and the bootstrap capacitor. |
— | EP | — | Solder to the ground plane under the IC to aid in heat dissipation. |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |
---|---|---|---|
VIN (2) | 3 | 75 | V |
VCC, VCCX | 4.75 | 14 | V |
Junction temperature | –40 | +125 | °C |
THERMAL METRIC(1) | LM5118 | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 40 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN SUPPLY | ||||||
IBIAS | VIN operating current | VCCX = 0 V | 4.5 | 5.5 | mA | |
IBIASX | VIN operating current | VCCX = 5 V | 1 | 1.85 | mA | |
ISTDBY | VIN shutdown current | EN = 0 V | 1 | 10 | µA | |
VCC REGULATOR | ||||||
VCC(REG) | VCC regulation | VCCX = 0 V | 6.8 | 7 | 7.2 | V |
VCC(REG) | VCC regulation | VCCX = 0 V, VIN = 6 V | 5 | 5.25 | 5.5 | V |
VCC sourcing current limit | VCC = 0 | 21 | 35 | mA | ||
VCCX switch threshold | VCCX rising | 3.68 | 3.85 | 4.02 | V | |
VCCX switch hysteresis | 0.2 | V | ||||
VCCX switch RDS(ON) | ICCX = 10 mA | 5 | 12 | Ω | ||
VCCX switch leakage | VCCX = 0 V | 0.5 | 1 | µA | ||
VCCCX pulldown resistance | VCCX = 3 V | 70 | kΩ | |||
VCC undervoltage lockout voltage | VCC rising | 3.52 | 3.7 | 3.86 | V | |
VCC undervoltage hysteresis | 0.21 | V | ||||
HB DC bias current | HB-HS = 15 V | 205 | 260 | µA | ||
VC LDO mode turnoff | 10 | V | ||||
EN INPUT | ||||||
VIL max | EN input low threshold | 0.5 | V | |||
VIH min | EN input high threshold | 3 | V | |||
EN input bias current | VEN = 3 V | –1 | 1 | µA | ||
EN input bias current | VEN = 0.5 V | –1 | 1 | µA | ||
EN input bias current | VEN = 75 V | 50 | µA | |||
UVLO THRESHOLDS | ||||||
UVLO standby threshold | UVLO rising | 1.191 | 1.231 | 1.271 | V | |
UVLO threshold hysteresis | 0.105 | V | ||||
UVLO pullup current source | UVLO = 0 V | 5 | µA | |||
UVLO pulldown RDS(ON) | 100 | 200 | Ω | |||
SOFT START | ||||||
SS current source | SS = 0V | 7.5 | 10.5 | 13.5 | µA | |
SS to FB offset | FB = 1.23 V | 150 | mV | |||
SS output low voltage | Sinking 100 µA, UVLO = 0 V | 7 | mV | |||
ERROR AMPLIFIER | ||||||
VREF | FB reference voltage | Measured at FB pin, FB = COMP |
1.212 | 1.23 | 1.248 | V |
FB input bias current | FB = 2 V | 20 | 200 | nA | ||
COMP sink/source current | 3 | mA | ||||
AOL | DC gain | 80 | dB | |||
fBW | Unity bain bandwidth | 3 | MHz | |||
PWM COMPARATORS | ||||||
tHO(OFF) | Forced HO off-time | 305 | 400 | 495 | ns | |
TON(MIN) | Minimum HO on-time | 70 | ns | |||
COMP to comparator offset | 200 | mV | ||||
OSCILLATOR (RT PIN) | ||||||
fSW1 | Frequency 1 | RT = 29.11 kΩ | 178 | 200 | 224 | kHz |
fSW2 | Frequency 2 | RT = 9.525 kΩ | 450 | 515 | 575 | kHz |
SYNC | ||||||
Sync threshold falling | 1.3 | V | ||||
CURRENT LIMIT | ||||||
VCS(TH) | Cycle-by-cycle sense voltage threshold (CS-CSG) | RAMP = 0 buck mode | –103 | –125 | –147 | mV |
VCS(THX) | Cycle-by-cycle sense voltage threshold (CS-CSG) | RAMP = 0 buck-boost mode | –218 | –255 | –300 | mV |
CS bias current | CS = 0 V | 45 | 60 | µA | ||
CSG bias current | CSG = 0 V | 45 | 60 | µA | ||
Current limit fault timer | 256 | cycles | ||||
RAMP GENERATOR | ||||||
IR1 | RAMP current 1 | VIN = 60 V, VOUT = 10 V | 245 | 305 | 365 | µA |
IR2 | RAMP current 2 | VIN = 12 V, VOUT = 12 V | 95 | 115 | 135 | µA |
IR3 | RAMP current 3 | VIN = 5 V, VOUT = 12 V | 65 | 80 | 95 | µA |
VOUT bias current | VOUT = 48 V | 245 | µA | |||
LOW-SIDE (LO) GATE DRIVER | ||||||
VOLL | LO low-state output voltage | ILO = 100 mA | 0.14 | 0.23 | V | |
VOHL | LO high-state output voltage | ILO = -100 mA VOHL = VCC-VLO |
0.25 | V | ||
LO rise time | C-load = 1 nF, VCC = 8 V | 16 | ns | |||
LO fall time | C-load = 1 nF, VCC = 8 V | 14 | ns | |||
IOHL | Peak LO source current | VLO = 0 V, VCC = 8 V | 2.2 | A | ||
IOLL | Peak LO sink current | VLO = VCC = 8 V | 2.7 | A | ||
HIGH-SIDE (HO) GATE DRIVER | ||||||
VOLH | HO low-state output voltage | IHO = 100 mA | 0.135 | 0.21 | V | |
VOHH | HO high-state output voltage | IHO = -100 mA, VOHH = VHB-VOH |
0.25 | V | ||
HO rise time | C-load = 1 nF, VCC = 8 V | 14 | ns | |||
HO fall time | C-load = 1 nF, VCC = 8 V | 12 | ns | |||
IOHH | Peak HO source current | VHO = 0V, VCC = 8 V | 2.2 | A | ||
IOLH | Peak HO sink current | VHO = VCC = 8 V | 3.5 | A | ||
HB-HS undervoltage lockout | 3 | V | ||||
BUCK-BOOST CHARACTERISTICS | ||||||
Buck-boost mode | Buck duty cycle (3) | 69% | 75% | 80% | ||
THERMAL | ||||||
TSD | Thermal shutdown temperature | 165 | °C | |||
Thermal shutdown hysteresis | 25 | °C |