SNVS676I August 2010 – April 2018 LM5119
PRODUCTION DATA.
Refer to the design procedure of dual-output example to select external components. In the device evaluation board (schematic shown in ) interleaved operation can be enabled by shorting both outputs together (with identical components in the power train), and using zero ohm resistors for R22 and R21. This shorts VCC2 to FB2 and COMP2 to COMP1 respectively. Also the channel2 feedback network C14, R6, and C15 must be removed.