SNVSB54A May 2018 – November 2018 LM5122ZA
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The maximum peak input current capability should be 20% to 50% higher than the required peak current at low input voltage and full load, accounting for tolerances. For this example, 40% margin is chosen.
A closest standard value of 4 mΩ is selected for RS. The maximum power loss of RS is calculated as follows.