SNVSB54A May 2018 – November 2018 LM5122ZA
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
DESIGN PARAMETERS | VALUE |
---|---|
Output voltage (VOUT) | 24 V |
Full load current (IOUT) | 4.5 A |
Output Power | 108 W |
Minimum input voltage (VIN(MIN)) | 9 V |
Typical input voltage (VIN(TYP)) | 12 V |
Maximum input voltage (VIN(MAX)) | 20 V |
Switching frequency (fSW) | 250 kHz |