SNVSB54A May 2018 – November 2018 LM5122ZA
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN SUPPLY | ||||||
ISHUTDOWN | VIN shutdown current | VUVLO = 0 V | 9 | 17 | µA | |
IBIAS | VIN operating current (exclude the current into RT resistor) | VUVLO = 2 V, non-switching | 4 | 5 | mA | |
VCC REGULATOR | ||||||
VCC(REG) | VCC regulation | No load | 6.9 | 7.6 | 8.3 | V |
VCC dropout (VIN to VCC) | VVIN = 4.5 V, no external load | 0.25 | V | |||
VVIN = 4.5 V, IVCC = 25 mA | 0.28 | 0.5 | V | |||
VCC sourcing current limit | VVCC = 0 V | 50 | 62 | mA | ||
IVCC | VCC operating current (exclude the current into RT resistor) | VVCC = 8.3 V | 3.5 | 5 | mA | |
VVCC = 12 V | 4.5 | 8 | mA | |||
VCC undervoltage threshold | VCC rising, VVIN = 4.5 V | 3.9 | 4 | 4.1 | V | |
VCC falling, VVIN = 4.5 V | 3.7 | V | ||||
VCC undervoltage hysteresis | 0.385 | V | ||||
UNDERVOLTAGE LOCKOUT | ||||||
UVLO threshold | UVLO rising | 1.17 | 1.2 | 1.23 | V | |
UVLO hysteresis current | VUVLO = 1.4 V | 7 | 10 | 13 | µA | |
UVLO standby enable threshold | UVLO rising | 0.3 | 0.4 | 0.5 | V | |
UVLO standby enable hysteresis | 0.1 | 0.125 | V | |||
MODE | ||||||
Diode emulation mode threshold | MODE rising | 1.2 | 1.24 | 1.28 | V | |
Diode emulation mode hysteresis | 0.1 | V | ||||
Default MODE voltage | 145 | 155 | 170 | mV | ||
Default skip cycle threshold | COMP rising, measured at COMP | 1.290 | V | |||
COMP falling, measured at COMP | 1.245 | V | ||||
Skip cycle hysteresis | Measured at COMP | 40 | mV | |||
ERROR AMPLIFIER | ||||||
VREF | FB reference voltage | Measured at FB, VFB = VCOMP | 1.188 | 1.2 | 1.212 | V |
FB input bias current | VFB = VREF | 5 | nA | |||
VOH | COMP output high voltage | ISOURCE = 2 mA, VVCC = 4.5 V | 2.75 | V | ||
ISOURCE = 2 mA, VVCC = 12 V | 3.4 | V | ||||
VOL | COMP output low voltage | ISINK = 2 mA | 0.25 | V | ||
AOL | DC gain | 80 | dB | |||
fBW | Unity gain bandwidth | 3 | MHz | |||
Slave mode threshold | FB rising | 2.7 | 3.4 | V | ||
OSCILLATOR | ||||||
fSW1 | Switching frequency 1 | RT = 20 kΩ | 400 | 450 | 500 | kHz |
fSW2 | Switching frequency 2 | RT = 10 kΩ | 775 | 875 | 975 | kHz |
RT output voltage | 1.2 | V | ||||
RT sync rising threshold | RT rising | 2.5 | 2.9 | V | ||
RT sync falling threshold | RT falling | 1.6 | 2 | V | ||
Minimum sync pulse width | 100 | ns | ||||
SYNCOUT | ||||||
SYNCOUT high-state voltage | ISYNCOUT = –1 mA | 3.3 | 4.3 | V | ||
SYNCOUT low-state voltage | ISYNCOUT = 1 mA | 0.15 | 0.25 | V | ||
OPT | ||||||
Synchronization selection threshold | OPT rising | 2 | 3 | 4 | V | |
SLOPE COMPENSATION | ||||||
SLOPE output voltage | 1.17 | 1.2 | 1.23 | V | ||
VSLOPE | Slope compensation amplitude | RSLOPE = 20 kΩ, fSW = 100 kHz, 50% duty cycle, TJ = –40°C to 125°C | 1.375 | 1.65 | 1.925 | V |
RSLOPE= 20 kΩ, fSW= 100 kHz, 50% duty cycle, TJ = 25°C | 1.4 | 1.65 | 1.9 | V | ||
SOFT START | ||||||
ISS-SOURCE | SS current source | VSS = 0 V | 7.5 | 10 | 12 | µA |
SS discharge switch RDS-ON | 13 | Ω | ||||
PWM COMPARATOR | ||||||
tLO-OFF | Forced LO off-time | VVCC = 5.5 V | 330 | 400 | ns | |
VVCC = 4.5 V | 560 | 750 | ns | |||
tON-MIN | Minimum LO on-time | RSLOPE = 20 kΩ | 150 | ns | ||
RSLOPE = 200 kΩ | 300 | ns | ||||
COMP to PWM voltage drop | TJ = –40°C to 125°C | 0.95 | 1.1 | 1.25 | V | |
TJ = 25°C | 1 | 1.1 | 1.2 | V | ||
CURRENT SENSE / CYCLE-BY-CYCLE CURRENT LIMIT | ||||||
VCS-TH1 | Cycle-by-cycle current limit threshold | CSP to CSN, TJ = –40°C to 125°C | 65.5 | 75 | 87.5 | mV |
CSP to CSN, TJ = 25°C | 67 | 75 | 86 | mV | ||
VCS-ZCD | Zero cross detection threshold | CSP to CSN, rising | 7 | mV | ||
CSP to CSN, falling | 0.5 | 6 | 12 | mV | ||
Current sense amplifier gain | 10 | V/V | ||||
ICSP | CSP input bias current | 12 | µA | |||
ICSN | CSN input bias current | 11 | µA | |||
Bias current matching | ICSP – ICSN | –2.5 | 1 | 8.75 | µA | |
CS to LO delay | Current sense / current limit delay | 150 | ns | |||
HICCUP-MODE RESTART | ||||||
VRES | Restart threshold | RES rising | 1.15 | 1.2 | 1.25 | V |
VHCP-UPPER | Hiccup counter upper threshold | RES rising | 4.2 | V | ||
RES rising,
VVIN = VVCC = 4.5 V |
3.6 | V | ||||
VHCP-LOWER | Hiccup counter lower threshold | RES falling | 2.15 | V | ||
RES falling,
VVIN = VVCC = 4.5 V |
1.85 | V | ||||
IRES-SOURCE1 | RES current source1 | Fault-state charging current | 20 | 30 | 40 | µA |
IRES-SINK1 | RES current sink1 | Normal-state discharging current | 5 | µA | ||
IRES-SOURCE2 | RES current source2 | Hiccup-mode off-time charging current | 10 | µA | ||
IRES-SINK2 | RES current sink2 | Hiccup-mode off-time discharging current | 5 | µA | ||
Hiccup cycle | 8 | Cycles | ||||
RES discharge switch RDS-ON | 40 | Ω | ||||
Ratio of hiccup mode off-time to restart delay time | 122 | |||||
HO GATE DRIVER | ||||||
VOHH | HO high-state voltage drop | IHO = –100 mA, VOHH = VBST –VHO | 0.15 | 0.24 | V | |
VOLH | HO low-state voltage drop | IHO = 100 mA, VOLH = VHO –VSW | 0.1 | 0.18 | V | |
HO rise time (10% to 90%) | CLOAD = 4700 pF, VBST = 12 V | 25 | ns | |||
HO fall time (90% to 10%) | CLOAD = 4700 pF, VBST = 12 V | 20 | ns | |||
IOHH | Peak HO source current | VHO = 0 V, VSW = 0 V, VBST = 4.5 V | 0.8 | A | ||
VHO = 0 V, VSW = 0 V, VBST = 7.6 V | 1.9 | A | ||||
IOLH | Peak HO sink current | VHO = VBST = 4.5 V | 1.9 | A | ||
VHO = VBST= 7.6 V | 3.2 | A | ||||
IBST | BST charge pump sourcing current | VVIN = VSW = 9. V , VBST - VSW = 5 V | 100 | 200 | µA | |
BST charge pump regulation | BST to SW, IBST= –70 μA,
VVIN = VSW = 9 V |
5.3 | 6.2 | 6.75 | V | |
BST to SW, IBST = –70 μA,
VVIN = VSW = 12 V |
7 | 8.5 | 9 | V | ||
BST to SW undervoltage | 2 | 3 | 3.5 | V | ||
BST DC bias current | VBST – VSW = 12 V, VSW = 0 V | 30 | 45 | µA | ||
LO GATE DRIVER | ||||||
VOHL | LO high-state voltage drop | ILO = –100 mA, VOHL = VVCC –VLO | 0.15 | 0.25 | V | |
VOLL | LO low-state voltage drop | ILO = 100 mA, VOLL = VLO | 0.1 | 0.17 | V | |
LO rise time (10% to 90%) | CLOAD = 4700 pF | 25 | ns | |||
LO fall time (90% to 10%) | CLOAD = 4700 pF | 20 | ns | |||
IOHL | Peak LO source current | VLO = 0 V, VVCC = 4.5 V | 0.8 | A | ||
VLO = 0 V | 2 | A | ||||
IOLL | Peak LO sink current | VLO = VVCC = 4.5 V | 1.8 | A | ||
VLO = VVCC | 3.2 | A | ||||
SWITCHING CHARACTERISTICS | ||||||
tDLH | LO fall to HO rise delay | No load, 50% to 50% | 50 | 80 | 145 | ns |
tDHL | HO fall to LO rise delay | No load, 50% to 50% | 60 | 80 | 105 | ns |
THERMAL | ||||||
TSD | Thermal shutdown | Temperature rising | 165 | °C | ||
Thermal shutdown hysteresis | 25 | °C |