SNVSB54A May 2018 – November 2018 LM5122ZA
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
RFB1 and RFB2 set the output voltage level. The ratio of these resistors is calculated as follows:
The ratio between RCOMP and RFB2 determines the mid-band gain, AFB_MID. A larger value for RFB2 may require a corresponding larger value for RCOMP. RFB2 should be large enough to keep the total divider power dissipation small. 49.9 kΩ in series with 825 Ω was chosen for high-side feedback resistors in this example, which results in a RFB1 value of 2.67 kΩ for 24-V output.