SNVSB54A May 2018 – November 2018 LM5122ZA
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
An R-C filter (RVIN, CVIN) on VIN pin is optional. It is not required if CIN capacitors are high-quality ceramic capacitors and placed physically close to the device. The filter helps to prevent faults caused by high frequency switching noise injection into the VIN pin. A 0.47-μF ceramic capacitor is used this example. 3 Ω of RVIN and 0.47 µF of CVIN are normal recommendations. TI recommends a larger filter with 2.2 µF to 4.7 µF CVINwhen the input voltage is lower than 8 V or the required duty cycle is close to the maximum duty-cycle limit.