SLVSGN5 October 2022 LM51231-Q1
PRODUCTION DATA
In FPWM mode, the inductor current conducts continuously at light or no load conditions, allowing a continuous conduction mode (CCM) operation. The benefits of the FPWM mode are a fast light load to heavy load transient response, and constant switching frequency at light or no load conditions. The maximum reverse current is limited to 150 mV/RDS(ON) in FPWM mode.