SLVSGN5 October 2022 LM51231-Q1
PRODUCTION DATA
Table 8-2 shows the intended input, output, and performance parameters for this application example. The design parameters reflect an application that requires a variable output voltage
DESIGN PARAMETER | VALUE |
---|---|
Minimum input supply voltage (VSUPPLY(MIN)) | 9 V |
Minimum output voltage (VLOAD_MAX) | 24 V |
Maximum output voltage (VLOAD_MAX) | 45 V |
Maximum output power (POUT_MAX) | 200 W |
Typical switching frequency (fSW) | 440 kHz |