SLVSGN5 October 2022 LM51231-Q1
PRODUCTION DATA
The programmable VOUT range is selected during the device configuration and it cannot be changed until you reconfigure the device. Lower VOUT range (5 V to 20 V) is selected if the resistance from VREF to AGND (RVREFT + RVREFB) is in the range of 75 kΩ to 100 kΩ during the device configuration. Upper VOUT range (15 V to 57 V) is selected if the resistance from VREF to AGND is in the range of 20 kΩ to 35 kΩ during the device configuration. The accuracy of the VOUT regulation is within the selected range.