SNVSC77 December 2024 LM5125-Q1
ADVANCE INFORMATION
The maximum per phase average input current at typical input voltage and maximum output voltage can be calculated as:
The peak current can be calculated as:
The current sense resistor can be found as:
A standard value of 1.5mΩ is chosen for Rcs.