SNVSC77 December 2024 LM5125-Q1
ADVANCE INFORMATION
The 2nd phase is enabled, disabled by the EN2-pin and can be enabled, disabled during operation as well. The 2nd phase is 180° phase shifted towards phase 1 for lowest input and output ripple. In dual phase operation both phases work in FPWM operation and support up to 2.2MHz switching frequency.
For stacked device configuration the phase shift between the phases is set by the CFG2-pin (see CFG2-pin settings). The CFG2-pin is read out during boot up and the setting is latched. The primary device switching frequency can be synced to an external clock applied at the SYNCIN-pin (see Switching Frequency and Synchronization (SYNCIN)). The primary device communicates the operation mode via the SYNCOUT-pin to the secondary device.
Pin | Primary SYNCIN = on | Secondary |
---|---|---|
SYNCIN |
High: internal oscillator Pulse: PLL sync Low: internal oscillator |
High: bypass mode Pulse: operation as defined by MODE-pin Low: stop switching |
SYNCOUT |
High: communicate bypass mode to secondary device Pulse: communicate operation as defined by MODE-pin to secondary device Low: communicate stop switching to secondary device. |