SNVS808C May 2012 – Februrary 2016 LM5134
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage | VDD to VSS | −0.3 | 14 | V |
IN, INB to VSS | −0.3 | 14 | ||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | −55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Gate drive supply, VDD | 4 | 12.6 | V | |
Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LM5134 | UNIT | ||
---|---|---|---|---|
DBV (SOT-23) | NGG (WSON) | |||
6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 105.9 | 51 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 52.1 | 47 | °C/W |
RθJB | Junction-to-board thermal resistance | 21 | 25.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.2 | 0.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 20.5 | 24.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 5.8 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLY | |||||||
VDD | VDD operating voltage | TJ = –40°C to +125°C | 4 | 12.6 | V | ||
UVLO | VDD undervoltage lockout | VDD rising | TJ = 25°C | 3.6 | V | ||
TJ = –40°C to +125°C | 3.25 | 4 | |||||
VDD undervoltage lockout hysteresis | 0.36 | V | |||||
VDD undervoltage lockout to main output delay time | VDD rising | 500 | ns | ||||
IDD | VDD quiescent current | IN = INB = VDD | TJ = 25°C | 0.8 | mA | ||
TJ = –40°C to +125°C | 2 | ||||||
OUTPUT | |||||||
RON-DW (SOT23-6) | Main output resistance – pulling down | VDD = 10 V, IOUT = –100 mA | TJ = 25°C | 0.15 | Ω | ||
TJ = –40°C to +125°C | 0.45 | ||||||
VDD = 4.5 V, IOUT = –100 mA | TJ = 25°C | 0.2 | Ω | ||||
TJ = –40°C to +125°C | 0.5 | ||||||
RON-DW (WSON) | Main output resistance – pulling down | VDD = 10 V, IOUT = –100 mA | TJ = 25°C | 0.2 | Ω | ||
TJ = –40°C to +125°C | 0.5 | ||||||
VDD = 4.5 V, IOUT = –100 mA | TJ = 25°C | 0.25 | Ω | ||||
TJ = –40°C to +125°C | 0.55 | ||||||
Power-off pulldown resistance | VDD = 0 V, IOUT = –10 mA | 1.5 | 10 | Ω | |||
Power-off pulldown clamp voltage | VDD = 0 V, IOUT = –10 mA | 0.7 | 1 | V | |||
Peak sink current | CL = 10,000 pF | 7.6 | A | ||||
RON-UP (SOT23-6) | Main output resistance - pulling up | VDD = 10 V, IOUT = 50 mA |
TJ = 25°C | 0.7 | Ω | ||
TJ = –40°C to +125°C | 1.3 | ||||||
VDD = 4.5 V, IOUT = 50 mA |
TJ = 25°C | 1 | Ω | ||||
TJ = –40°C to +125°C | 1.9 | ||||||
RON-UP (WSON) | Main output resistance - pulling up | VDD = 10 V, IOUT = 50 mA |
TJ = 25°C | 0.75 | Ω | ||
TJ = –40°C to +125°C | 1.2 | ||||||
VDD = 4.5 V, IOUT = 50 mA |
TJ = 25°C | 1.14 | Ω | ||||
TJ = –40°C to +125°C | 1.85 | ||||||
Peak source current | CL = 10,000 pF | 4.5 | A | ||||
PILOT | |||||||
RONP-DW | PILOT output resistance – pulling down | VDD = 10 V, IOUT = –100 mA |
TJ = 25°C | 3.7 | Ω | ||
TJ = –40°C to +125°C | 9 | ||||||
VDD = 4.5 V, IOUT = –100 mA |
TJ = 25°C | 4.7 | Ω | ||||
TJ = –40°C to +125°C | 12 | ||||||
Peak sink current | CL = 330 pF | 820 | mA | ||||
RONP-UP | PILOT output resistance – pulling up | VDD = 10 V, IOUT = 50 mA |
TJ = 25°C | 6 | Ω | ||
TJ = –40°C to +125°C | 11 | ||||||
VDD = 4.5 V, IOUT = 50 mA |
TJ = 25°C | 10.7 | Ω | ||||
TJ = –40°C to +125°C | 20 | ||||||
Peak source current | CL = 330 pF | 660 | mA | ||||
LOGIC INPUT | |||||||
VIH | Logic 1 input voltage | LM5134A, TJ = –40°C to +125°C | 0.67 × VDD | V | |||
LM5134B, TJ = –40°C to +125°C | 2.4 | ||||||
VIL | Logic 0 input voltage | LM5134A, TJ = –40°C to +125°C | 0.33 × VDD | V | |||
LM5134B, TJ = –40°C to +125°C | 0.8 | ||||||
VHYS | Logic-input hysteresis | LM5134A | 0.9 | V | |||
LM5134B | 0.68 | ||||||
Logic-input current | INB = VDD or 0 | TJ = 25°C | 0.001 | µA | |||
TJ = –40°C to +125°C | 10 | ||||||
THERMAL RESISTANCE | |||||||
θJA | Junction to ambient | SOT23-6 | 90 | °C/W | |||
WSON-6 | 60 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
FOR VDD = +10 V | |||||||
tR | OUT rise time | CL = 1000 pF | 3 | ns | |||
CL = 5000 pF | 10 | ||||||
CL = 10,000 pF | 20 | ||||||
tF | OUT fall time | CL = 1000 pF | 2 | ns | |||
CL = 5000 pF | 4.7 | ||||||
CL = 10,000 pF | 7.2 | ||||||
tD-ON | OUT turnon propagation delay | CL = 1000 pF | TJ = 25°C | 17 | ns | ||
TJ = –40°C to +125°C | 40 | ||||||
tD-OFF | OUT turnoff propagation delay | CL = 1000 pF | TJ = 25°C | 12 | ns | ||
TJ = –40°C to +125°C | 25 | ||||||
Main output break-before-make time | 2.5 | ns | |||||
tPR | PILOT rise time | CL = 330 pF | 5.3 | ns | |||
tPF | PILOT fall time | CL = 330 pF | 3.9 | ns | |||
tPD-ON | OUT turnoff to PILOT turnon propagation delay | CL = 330 pF | 4.2 | ns | |||
tPD-OFF | PILOT turnoff to OUT turnon propagation delay | CL = 330 pF | 6.4 | ns | |||
FOR VDD = +4.5 V | |||||||
tR | Rise time | CL = 1000 pF | 5 | ns | |||
CL = 5000 pF | 14 | ||||||
CL = 10,000 pF | 24 | ||||||
tF | Fall time | CL = 1000 pF | 2.3 | ns | |||
CL = 5000 pF | 5.4 | ||||||
CL = 10,00 0pF | 7.2 | ||||||
tD-ON | OUT turnon propagation delay | CL = 1000 pF | TJ = 25°C | 26 | ns | ||
TJ = –40°C to +125°C | 50 | ||||||
tD-OFF | OUT turnoff propagation delay | CL = 1000 pF | TJ = 25°C | 20 | ns | ||
TJ = –40°C to +125°C | 45 | ||||||
Main output break-before-make time | 4.2 | ns | |||||
tPR | PILOT rise time | CL = 330 pF | 9.6 | ns | |||
tPf | PILOT fall time | CL = 330 pF | 3.7 | ns | |||
tPD-ON | OUT turnoff to PILOT turnon propagation delay | CL = 330 pF | 7.5 | ns | |||
tPD-OFF | PILOT turnoff to OUT turnon propagation delay | CL = 330 pF | 11.8 | ns |