SNVSCU2A August   2024  – August 2024 LM5137-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1. 5.1 Wettable Flanks
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
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Input Voltage Range (VIN)
      2. 7.3.2  Bias Supply Regulator (VCC, BIAS1/VOUT1, VDDA)
      3. 7.3.3  Precision Enable (EN1, EN2)
      4. 7.3.4  Switching Frequency (RT)
      5. 7.3.5  Pulse Frequency Modulation and Synchronization (PFM/SYNC)
      6. 7.3.6  Synchronization Out (SYNCOUT)
      7. 7.3.7  Dual Random Spread Spectrum (DRSS)
      8. 7.3.8  Configurable Soft Start (RSS)
      9. 7.3.9  Output Voltage Setpoints (FB1, FB2)
      10. 7.3.10 Minimum Controllable On-Time
      11. 7.3.11 Error Amplifier and PWM Comparator (FB1, FB2, COMP1, COMP2)
        1. 7.3.11.1 Slope Compensation
      12. 7.3.12 Inductor Current Sense (ISNS1+, BIAS1/VOUT1, ISNS2+, VOUT2)
        1. 7.3.12.1 Shunt Current Sensing
        2. 7.3.12.2 Inductor DCR Current Sensing
      13. 7.3.13 MOSFET Gate Drivers (HO1, HO2, LO1, LO2)
      14. 7.3.14 Output Configurations (CNFG)
        1. 7.3.14.1 Independent Dual-Output Operation
        2. 7.3.14.2 Single-Output Interleaved Operation
        3. 7.3.14.3 Single-Output Multiphase Operation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Sleep Mode
      2. 7.4.2 PFM Mode
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Power Train Components
        1. 8.1.1.1 Power MOSFETs
        2. 8.1.1.2 Buck Inductor
        3. 8.1.1.3 Output Capacitors
        4. 8.1.1.4 Input Capacitors
        5. 8.1.1.5 EMI Filter
      2. 8.1.2 Error Amplifier and Compensation
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1 – Dual 5V and 3.3V, 20A Buck Regulator for 12V Automotive Battery Applications
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Custom Design With WEBENCH® Tools
          2. 8.2.1.2.2 Custom Design With Excel Quickstart Tool
          3. 8.2.1.2.3 Inductor Calculations
          4. 8.2.1.2.4 Shunt Resistors
          5. 8.2.1.2.5 Ceramic Output Capacitors
          6. 8.2.1.2.6 Ceramic Input Capacitors
          7. 8.2.1.2.7 Feedback Resistors
          8. 8.2.1.2.8 Input Voltage UVLO Resistors
          9. 8.2.1.2.9 Compensation Components
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Design 2 – Two-Phase, Single-Output Buck Regulator for Automotive ADAS Applications
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
      3. 8.2.3 Design 3 – 12V, 20A, 400kHz, Two-Phase Buck Regulator for 48V Automotive Applications
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Power Stage Layout
        2. 8.4.1.2 Gate Drive Layout
        3. 8.4.1.3 PWM Controller Layout
        4. 8.4.1.4 Thermal Design and Layout
        5. 8.4.1.5 Ground Plane Design
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
      2. 9.1.2 Development Support
        1. 9.1.2.1 Custom Design With WEBENCH® Tools
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
        1. 9.2.1.1 PCB Layout Resources
        2. 9.2.1.2 Thermal Design Resources
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Bias Supply Regulator (VCC, BIAS1/VOUT1, VDDA)

The LM5137-Q1 contains an internal high-voltage VCC bias regulator that provides the bias supply for the PWM controller and the gate drivers of the external MOSFETs. Connect the input voltage pin (VIN) directly to an input voltage source up to 80V. When the input voltage is below the VCC setpoint of 5V, the VCC voltage tracks VIN minus a small voltage drop.

The VCC regulator current limit is 175mA (minimum). At power up, the regulator sources current into the VCC capacitor. When the VCC voltage exceeds 3.8V (typical), both output channels are enabled (if EN1 and EN2 are above 1V) and the soft-start sequence begins. Both channels remain active unless the VCC voltage falls below the falling UVLO threshold of 3.5V (typical) or EN is switched to a low state. Connect a 2.2µF to 10µF ceramic capacitor from VCC to PGND.

A 10Ω resistor connects VDDA to VCC. Bypass VDDA to AGND with a 1µF ceramic capacitor to achieve a low-noise internal bias rail. Normally VDDA is 5V, but there are two operating conditions where VDDA regulates at 3.3V. The first is in skip cycle mode when VOUT1 is set to 3.3V and VOUT2 is disabled. The second is in a cold-crank startup where VIN is 4V and VOUT1 is 3.3V.

If the BIAS1/VOUT1 voltage is above 4.3V, BIAS1/VOUT1 internally connects to a second input of the VCC regulator. This helps to reduce the internal power dissipation of the LM5137-Q1, as bias current derives from VOUT1 instead of VIN. Avoid connecting BIAS1/VOUT1 or VOUT2 to a voltage greater than 60V or less than –0.3V.

Table 7-2 Errata
ITEM OBSERVED BEHAVOR
1 Upon recovering from sleep mode in PFM, with the oscillator frequency set above 1MHz and at load currents around 300mA, VCC is observed to loose regulation and can reach the falling UVLO threshold (3.5V).