SNVSCV0 September   2024 LM5137F-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Third-Party Products Disclaimer
      2. 5.1.2 Development Support
        1. 5.1.2.1 Custom Design With WEBENCH® Tools
    2. 5.2 Documentation Support
      1. 5.2.1 Related Documentation
        1. 5.2.1.1 PCB Layout Resources
        2. 5.2.1.2 Thermal Design Resources
    3. 5.3 Receiving Notification of Documentation Updates
    4. 5.4 Support Resources
    5. 5.5 Trademarks
    6. 5.6 Electrostatic Discharge Caution
    7. 5.7 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Development Support

With an input operating voltage as low as 3.5V and up to 100V as specified in Table 5-1, the LM(2)514x-Q1 family of automotive synchronous buck controllers from TI provides flexibility, scalability and optimized design size for a variety of applications.

With the LM5137F-Q1 and LM25137F-Q1 now available to aid in functional safety system design up to ASIL D, the controller family enables DC/DC designs with high density, low EMI, and increased system reliability. All controllers are rated for a maximum operating junction temperature of 150°C and have AEC-Q100 grade 1 qualification.

Table 5-1 Automotive Synchronous Buck DC/DC Controller Family
DC/DC CONTROLLER SINGLE or DUAL VIN RANGE CONTROL METHOD GATE DRIVE VOLTAGE SYNC OUTPUT PROGRAMMABLE
SPREAD SPECTRUM
LM5137-Q1 Dual 4V to 80V Peak current mode 5V 90° phase shift DRSS (5% or 10%)
LM25137-Q1 Dual 4V to 42V Peak current mode 5V 90° phase shift DRSS (5% or 10%)
LM5141-Q1 Single 3.8V to 65V Peak current mode 5V N/A Triangular
LM25141-Q1 Single 3.8V to 42V Peak current mode 5V N/A Triangular
LM5143A-Q1 Dual 3.5V to 65V Peak current mode 5V 90° phase shift Triangular
LM25143-Q1 Dual 3.5V to 42V Peak current mode 5V 90° phase shift Triangular
LM5145-Q1 Single 5.5V to 75V Voltage mode 7.5V 180° phase shift N/A
LM5146-Q1 Single 5.5V to 100V Voltage mode 7.5V 180° phase shift N/A
LM5148-Q1 Single 3.5V to 80V Peak current mode 5V 180° phase shift DRSS
LM25148-Q1 Single 3.5V to 42V Peak current mode 5V 180° phase shift DRSS
LM5149-Q1 Single 3.5V to 80V Peak current mode 5V 180° phase shift DRSS
LM25149-Q1 Single 3.5V to 42V Peak current mode 5V 180° phase shift DRSS

For development support, see the following: