SNVSAJ6D July 2016 – December 2017 LM5141-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LM5141-Q1EVM is designed to operate over an input voltage supply range between 5.5 V and 42 V. The input supply must be well regulated. If the power source is located more than a few inches from the LM5141-Q1 EVM, additional bulk capacitance and ceramic bypass capacitors may be required at the power supply input. An electrolytic capacitor with a value of 47 μF is typically a good choice.