SNVSB29C October 2018 – June 2021 LM5143-Q1
PRODUCTION DATA
Table 9-2 shows the intended input, output, and performance parameters for this automotive design example.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady-state) | 8 V to 18 V |
Min transient input voltage (cold crank) | 3.5 V |
Max transient input voltage (load dump) | 36 V |
Output voltages | 3.3 V, 5 V |
Output currents | 7 A |
Switching frequency | 2.1 MHz |
Output voltage regulation | ±1% |
Standby current, output 1 enabled, no-load | < 50 µA |
Shutdown current | 4 µA |
The switching frequency is set at 2.1 MHz by resistor RRT. In terms of control loop performance, the target loop crossover frequency is 60 kHz with a phase margin greater than 50°. The output voltage soft-start times are set at 2 ms by 68-nF soft-start capacitors.
The selected buck regulator powertrain components are cited in Table 9-3, and many of the components are available from multiple vendors. The MOSFETs in particular are chosen for both lowest conduction and switching power loss, as discussed in detail in Section 9.1.1.4. This design uses a low-DCR, metal-powder composite inductor, and ceramic output capacitor implementation.
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
CIN | 4 | 10 µF, 50 V, X7R, 1210, ceramic, AEC-Q200 | Taiyo Yuden | UMJ325KB7106KMHT |
10 µF, 50 V, X7S, 1210, ceramic, AEC-Q200 | Murata | GCM32EC71H106KA03 | ||
TDK | CGA6P3X7S1H106M | |||
CO | 8 | 47 µF, 6.3 V, X7R, 1210, ceramic, AEC-Q200 | Murata | GCM32ER70J476KE19L |
Taiyo Yuden | JMK325B7476KMHTR | |||
47 µF, 6.3 V, X7S, 1210, ceramic, AEC-Q200 | TDK | CGA6P1X7S0J476M | ||
LO1, LO2 | 2 | 0.68 µH, 4.8 mΩ, 25 A, 7.3 × 6.6 × 2.8 mm, AEC-Q200 | Würth Electronik | 744373460068 |
0.68 µH, 4.5 mΩ, 22 A, 6.95 × 6.6 × 2.8 mm, AEC-Q200 | Cyntec | VCMV063T-R68MN2T | ||
0.68 µH, 3.1 mΩ, 20 A, 7 × 6.9 × 3.8 mm, AEC-Q200 | Würth Electronik | 744311068 | ||
0.68 µH, 7.4 mΩ, 12.2 A, 5.4 × 5.0 × 3 mm, AEC-Q200 | TDK | SPM5030VT-R68-D | ||
0.68 µH, 2.9 mΩ, 15.3 A, 6.71 × 6.51 × 3.1 mm, AEC-Q200 | Coilcraft | XGL6030-681 | ||
Q1, Q2, Q3, Q4 | 4 | 40 V, 5.7 mΩ, 9 nC, SON 5 × 6, AEC-Q101 | Infineon | IPC50N04S5L-5R5 |
RS1, RS2 | 2 | Shunt, 7 mΩ, 0508, 1 W, AEC-Q200 | Susumu | KRL2012E-M-R007 |
U1 | 1 | LM5143-Q1 65-V dual-channel buck controller, AEC-Q100 | Texas Instruments | LM5143QRGWRQ1 |