SNVSCC1 May 2022 LM5143A-Q1
PRODUCTION DATA
Table 10-6 shows the intended input, output, and performance parameters for this automotive design example.
Design Parameter | Value |
---|---|
Nominal input voltage | 48 V |
Input voltage range (steady state) | 24 V to 52 V |
Output voltage | 5 V |
Thermal design current (TDC) | 35 A |
Electrical design current (EDC) | 50 A |
Switching frequency | 300 kHz |
Output voltage regulation | ±1% |
Shutdown current | 4 µA |
The switching frequency is set at 300 kHz by resistor RRT. In terms of control loop performance, the target loop crossover frequency is 45 kHz with a phase margin greater than 50°. The output voltage soft-start time is set at 3 ms by a 100-nF soft-start capacitor. FPWM operation provides constant switching frequency over the full load current range for predictable EMI performance and optimal load transient response.
The selected buck regulator powertrain components are cited in Table 10-7, and many of the components are available from multiple vendors. The MOSFETs in particular are chosen for both lowest conduction and switching power loss, as discussed in detail in Section 10.1.1.4. This design uses a low-DCR composite inductor and ceramic output capacitor implementation.
Ref Des | Qty | Specification | Manufacturer(1) | Part Number |
---|---|---|---|---|
CO | 8 | 47 µF, 6.3 V, X7R, 1210, ceramic, AEC-Q200 | Murata | GCM32ER70J476KE19L |
6 | 100 µF, 6.3 V, X7S, 1210, ceramic, AEC-Q200 | Murata | GRT32EC70J107ME13L | |
CO(BULK) | 1 | 220 µF, 10 V, 25 mΩ, 7343, polymer tantalum, AEC-Q200 | Kemet | T598D227M010ATE025 |
AVX | TCQD227M010R0025E | |||
LO1, LO2 | 2 | 1.5 µH, 1.28 mΩ, 46.7 A, 13.3 × 12.8 × 8 mm, AEC-Q200 | Cyntec | VCUD128T-1R5MS8 |
1.5 µH, 2.3 mΩ, 35 A, 13.5 × 12.6 × 6.5 mm, AEC-Q200 | Cyntec | VCMV136E-1R5MN2 | ||
1.5 µH, 2.8 mΩ, 32.8 A, 13 × 12.5 × 6.5 mm, AEC-Q200 | TDK | SPM12565VT-1R5M-D | ||
1.5 µH, 2.3 mΩ, 55.3 A, 13.5 × 12.5 × 6.2 mm | Würth Elektronik | 744373965015 | ||
Q1, Q3 | 2 | 60 V, 11 mΩ, 4.5 nC, DFN5 | Onsemi | NVMFS5C673NL |
Q2, Q4 | 2 | 60 V, 2.6 mΩ, 24 nC, DFN5, AEC-Q101 | Onsemi | NVMFS5C628NL |
U1 | 1 | LM5143A-Q1 65-V dual-channel, phase buck controller, AEC-Q100 | Texas Instruments | LM5143QRHARQ1 |