Use Equation 38 to estimate the output capacitance required to manage the output voltage overshoot during a load-off transient (from full load to no load) assuming a load transient deviation specification of 1.5% (50 mV for a 3.3-V output).
Equation 43.
Noting the voltage coefficient of ceramic capacitors where the effective capacitance decreases significantly with applied voltage, select four 47-µF, 6.3-V, X7R, 1210 ceramic output capacitors for each channel. Generally, when sufficient capacitance is used to satisfy the load-off transient response requirement, the voltage undershoot during a no-load to full-load transient is also satisfactory.
Use Equation 39 to estimate the peak-peak output voltage ripple of channel 1 at nominal input voltage.
Equation 44.
where
RESR is the effective equivalent series resistance (ESR) of the output capacitors.
130 µF is the total effective (derated) ceramic output capacitance at 3.3 V.
Use Equation 40 to calculate the output capacitor RMS ripple current using and verify that the ripple current is within the capacitor ripple current rating.