SNVSCC1 May 2022 LM5143A-Q1
PRODUCTION DATA
The LM5143A-Q1 is a synchronous buck controller used to convert a higher input voltage to two lower output voltages. The following sections discuss the design procedure for a dual-output implementation using a specific circuit design example. To expedite and streamline the process of designing of a LM5143A-Q1-based regulator, a comprehensive is available for download to assist the designer with component selection for a given application.