SNVSAI4B November 2017 – November 2020 LM5145
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VVIN = 48 V, RRT = 25 kΩ, SYNCIN tied to VCC, EN/UVLO tied to VIN (unless otherwise noted).
VOUT = 5 V | VSYNCIN = VVCC | FSW = 230 kHz |
See Figure 9-5 | RRT = 43.2 kΩ |
VOUT = 12 V | FSW = 400 kHz | |
See Figure 9-20 | RRT = 24.9 kΩ |
VOUT = 1.1 V | FSW = 300 kHz | |
See Figure 9-46 | RRT = 33.2 kΩ |
VSW = 0 V | VEN/UVLO = 1 V |
VSW = 0 V | HO, LO Open |
VSW = 0 V |
VSS/TRK = 0 V |
VIN = 12 V |
VOUT = 5 V | VSYNCIN = 0 V | FSW = 230 kHz |
See Figure 9-5 | RRT = 43.2 kΩ |
VOUT = 24 V | FSW = 440 kHz | |
See Figure 9-33 | RRT = 22.6 kΩ |
VSW = 0 V | VEN/UVLO = 0 V |
VSW = 0 V | VEN/UVLO = VVIN | VSS/TRK = 0 V |
VSW = 0 V | VVCC = VBST = VILIM | VFB = 0 V |
VSW = 0 V |
VIN = 6 V |