SNVSAI4B November 2017 – November 2020 LM5145
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Adjust the LM5145 free-running switching frequency by using a resistor from the RT pin to AGND. The switching frequency range is from 100 kHz to 1 MHz. The frequency set resistance, RRT, is governed by Equation 3. E96 standard-value resistors for common switching frequencies are given in Table 8-1.
SWITCHING FREQUENCY (kHz) | FREQUENCY SET RESISTANCE (kΩ) |
---|---|
100 | 100 |
200 | 49.9 |
250 | 40.2 |
300 | 33.2 |
400 | 24.9 |
500 | 20 |
750 | 13.3 |
1000 | 10 |