SNVSAI4B November 2017 – November 2020 LM5145
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this application example, the intended input, output, and performance parameters are listed in Table 9-11.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady-state) | 6 V to 48 V |
Input transient voltage (peak) | 55 V |
Output voltage and current | 0.9 V to 1.1 V, 10 A |
Output voltage regulation | ±1% |
Load transient peak voltage deviation, 10-A step | < 120 mV |
Switching frequency | 300 kHz |