SNVSC00A February 2023 – January 2025 LM5148-Q1
PRODUCTION DATA
Table 8-9 shows the intended input, output, and performance parameters for this automotive design example. Reference the LM5149-Q1EVM-400 evaluation module.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady-state) | 15 V to 72 V |
Min transient input voltage | 12.5 V |
Max transient input voltage | 80 V |
Output voltage | 12 V |
Output current | 8 A |
Switching frequency | 400 kHz |
Output voltage regulation | ±1% |
No-load standby current | 12 µA |
Shutdown current | 2.3 µA |
Soft-start time | 3 ms |
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
CIN | 4 | 4.7 μF, 100 V, X7S, 1210, ceramic, AEC-Q200 | TDK | CGA6M3X7S2A475K200 |
Murata | GCM32DC72A475KE02L | |||
CO | 4 | 22 µF, 25 V, X7R, 1210, ceramic, AEC-Q200 | TDK | CGA6P3X7R1E226M |
Murata | GCM32EC71E226KE36 | |||
LO | 1 | 6.8 μH, 12 mΩ, 13.3 A, 10.85 × 10.0 × 5.2 mm, AEC-Q200 | Cyntec | VCHA105D-6R8MS6 |
6.5 μH, 10.5 mΩ, 13 A, 10.5 × 10.0 × 4.5 mm, AEC-Q200 | Wurth | 784325065 | ||
6.8 μH, 13.3 mΩ, 21.4 A, 10.5 × 10.0 × 6.5 mm, AEC-Q200 | TDK | SPM10065VT-6R8M-D | ||
Q1 | 1 | 80 V, 19.5 mΩ, 12 nC, SON 5 × 6, AEC-Q101 | onsemi | NVMFS6H858NLT1G |
80 V, 23 mΩ, 11 nC, SON 5 × 6, AEC-Q101 | Infineon | IAUC28N08S5L230 | ||
Q2 | 1 | 80 V, 8.8 mΩ, 25 nC, SON 5 × 6, AEC-Q101 | onsemi | NVMFS6H848NLT1G |
80 V, 9.6 mΩ, 22 nC, SON 5 × 6, AEC-Q101 | Infineon | IAUC50N08S5L096 | ||
RS | 1 | Shunt, 5 mΩ, 0508, 1 W, AEC-Q200 | Susumu |
KRL2012E-M-R005-F-T5 |
U1 | 1 | LM5148-Q1 80-V synchronous buck controller, AEC-Q100 | Texas Instruments | LM5148QRGYRQ1 |