SNVSC00A February 2023 – January 2025 LM5148-Q1
PRODUCTION DATA
Table 8-8 shows the intended input, output, and performance parameters for this automotive design example.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady-state) | 8 V to 72 V |
Min transient input voltage (cold crank) | 5.5 V |
Max transient input voltage (load dump) | 80 V |
Output voltage | 5 V |
Output current | 10 A |
Switching frequency | 440 kHz |
Output voltage regulation | ±1% |
Standby current, no-load | 12 µA |
Shutdown current | 2.3 µA |
Soft-start time | 3 ms |
The switching frequency is set at 440 kHz by resistor RRT. The selected buck regulator powertrain components are cited in Table 8-9, and many of the components are available from multiple vendors. The MOSFETs in particular are chosen for both lowest conduction and switching power loss, as discussed in detail in Section 8.1.1.4.
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
CIN | 4 | 4.7 μF, 100 V, X7S, 1210, ceramic, AEC-Q200 | TDK | CGA6M3X7S2A475K200 |
Murata | GCM32DC72A475KE02L | |||
CO | 4 | 47 µF, 6.3 V, X7R, 1210, ceramic, AEC-Q200 | Murata | GCM32ER70J476KE19L |
Taiyo Yuden | JMK325B7476KMHTR | |||
47 µF, 10 V, X7S, 1210, ceramic, AEC-Q200 | TDK | CGA6P1X7S1A476M250AC | ||
LO | 1 | 2.2 μH, 4.3 mΩ, 12.5 A, 6.7 × 6.5 × 6.1 mm, AEC-Q200 | Coilcraft | XGL6060-222MEC |
2.2 µH, 6.5 mΩ, 10 A, 10 × 11 × 3.8 mm, AEC-Q200 | Würth Electronik | 74437368022 | ||
Q1, Q2 | 2 | 80 V, 8.8 mΩ, 25 nC, SON 5 × 6, AEC-Q101 | onsemi | NVMFS6H848NLT1G |
80 V, 9.6 mΩ, 22 nC, SON 5 × 6, AEC-Q101 | Infineon | IAUC50N08S5L096 | ||
RS | 1 | Shunt, 4 mΩ, 0508, 1 W, AEC-Q200 | Susumu |
KRL2012E-M-R004-F-T5 |
U1 | 1 | LM5148-Q1 80-V synchronous buck controller, AEC-Q100 | Texas Instruments | LM5148QRGYRQ1 |