SNVSC01 February 2023 LM5148
PRODUCTION DATA
#GUID-4DB29138-441E-411F-BF59-9FBC181E0389/SNVSB29621 shows the intended input, output, and performance parameters for this design example.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady-state) | 8 V to 72 V |
Min transient input voltage | 5.5 V |
Max transient input voltage | 80 V |
Output voltage | 5 V |
Output current | 10 A |
Switching frequency | 440 kHz |
Output voltage regulation | ±1% |
Standby current, no-load | 12 µA |
Shutdown current | 2.3 µA |
Soft-start time | 3 ms |
The switching frequency is set at 440 kHz by resistor RRT. The selected buck regulator powertrain components are cited in #GUID-4DB29138-441E-411F-BF59-9FBC181E0389/SNVSB29622, and many of the components are available from multiple vendors. The MOSFETs in particular are chosen for both lowest conduction and switching power loss, as discussed in detail in GUID-94687B7A-4DC4-4B81-9301-F8D6E57B69B4.html.
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
CIN | 2 | 4.7 μF, 100 V, X7S, 1210, ceramic | TDK | CGA6M3X7S2A475K200 |
Murata | GCM32DC72A475KE02L | |||
CO | 4 | 47 µF, 6.3 V, X7R, 1210, ceramic | Murata | GCM32ER70J476KE19L |
Taiyo Yuden | JMK325B7476KMHTR | |||
47 µF, 10 V, X7S, 1210, ceramic | TDK | CGA6P1X7S1A476M250AC | ||
LO | 1 | 2.2 μH, 4.3 mΩ, 12.5 A, 6.7 × 6.5 × 6.1 mm | Coilcraft | XGL6060-222MEC |
2.2 µH, 6.5 mΩ, 10 A, 10 × 11 × 3.8 mm | Würth Electronik | 74437368022 | ||
Q1, Q2 | 2 | 80 V, 8.8 mΩ, 25 nC, SON 5 × 6, AEC-Q101 | onsemi | NVMFS6H848NLT1G |
80 V, 9.6 mΩ, 22 nC, SON 5 × 6, AEC-Q101 | Infineon | IAUC50N08S5L096 | ||
RS | 1 | Shunt, 4 mΩ, 0508, 1 W | Susumu |
KRL2012E-M-R004-F-T5 |
U1 | 1 | LM5148 80-V synchronous buck controller | Texas Instruments | LM5148RGYR |