SNVSAP6C September 2017 – October 2021 LM5150-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
During initial power on, the VOUT regulation target and the configuration are configured by a resistor connected between the VSET and the AGND pins. The configuration starts when the EN pin voltage is greater than 2 V and the AVCC voltage crosses the AVCC UVLO threshold, and requires typically 50 µs to finish. To reset and reconfigure, EN should be toggled below 1 V or AVCC/VOUT must be fully discharged.
The VOUT regulation target can be programmed to 6.8 V, 7.5 V, 8.5 V, or 10.5 V with the appropriate resistor with 5% tolerance. The configuration can be selected as either SS or EC configuration. The LM5150-Q1 will not switch during the 50-µs configuration time.
CONFIGURATION | EMERGENCY-CALL | START-STOP | ||||||
---|---|---|---|---|---|---|---|---|
VOUT regulation target | 6.8 V | 7.5 V | 8.5 V | 10.5 V | 6.8 V | 7.5 V | 8.5 V | 10.5 V |
RSET [Ω] | 90.9 k | 71.5 k | 54.9 k | 41.2 k | 29.4 k | 19.1 k | 9.53 k | Ground |