SNVSAP6C September 2017 – October 2021 LM5150-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If the EN pin voltage is below 1 V, the LM5150-Q1 is in shutdown mode with all functions disabled except EN. In shutdown mode, the device reduces the VOUT pin current consumption to below 5.25 µA (typical) and the STATUS pin is pulled to ground. The device can be enabled by raising the EN pin above 2 V and operates in either the standby mode or the wake-up mode if VAVCC is greater than the AVCC UVLO threshold.
STATUS | SYNC | RT | COMP | EN | VOUT | PVCC/AVCC | LO | CS | VIN | VSET |
---|---|---|---|---|---|---|---|---|---|---|
Grounded | Disabled | Disabled | Disabled | Enabled | IQ ≤ 5 µA | Disabled | Grounded | Disabled | IQ ≈ 0.1 µA | Disabled |