SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If the EN pin voltage is below 1 V, the LM51501-Q1 is in shutdown mode with all functions disabled except the EN. In shutdown mode, the device reduces the VOUT pin current consumption to below 5 µA (typical) and the STATUS pin is pulled to ground. The device can be enabled by raising the EN pin above 2 V and operates in either standby mode or the wake-up mode if VAVCC is greater than the AVCC UVLO threshold.
STATUS | SYNC | RT | COMP | EN | VOUT | PVCC/AVCC | LO | CS | VIN | VSET |
---|---|---|---|---|---|---|---|---|---|---|
Grounded | Disabled | Disabled | Disabled | Enabled | IQ ≤ 5 µA | Disabled | Grounded | Disabled | IQ ≈ 0.1 µA | Disabled |