SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LM51501-Q1 wakes up when VVOUT drops below the VOUT wake-up threshold. The device goes into standby when VVOUT rises above the VOUT standby threshold in EC or SS configuration or when VVIN rises above the VIN standby threshold in SS configuration. The VOUT wake-up threshold is typically 3% higher than the VOUT regulation target. The STATUS output is released in 3 µs (with 50-kΩ pullup resistor to 5 V) after the wake-up event. The LO driver is enabled 6 µs after the STATUS output starts rising.
In SS configuration, the VOUT standby threshold is typically 24% higher than the VOUT regulation target. The VIN standby threshold is typically 1 V higher than the VOUT wake-up threshold in SS configuration. To prevent chatter, the forward voltage drop of diode D1 must be less than 0.95 V. See Figure 8-7.
In EC configuration, the VOUT standby threshold is typically 6% higher than the VOUT regulation target. Because of the minimum duty cycle limit (see Section 8.4.3.2 section), the LM51501-Q1 alternates between the wake-up and the low IQ standby modes at medium or light load. See Figure 8-8.
To minimize output undershoot when waking up, the LM51501-Q1 boosts the VOUT regulation target during the first 128 cycles after the wake-up event. The regulation target becomes 3% higher than the original regulation target for 64 cycles, 2% higher for the next 32 cycles, and 1% higher for the final 32 cycles. The VOUT pin voltage can rise up above the VOUT standby threshold, even if switching stops at the VOUT standby threshold, because the energy stored in the inductor transfers to the output capacitor when switching stops. See Section 8.4 for more information about the automatic wake-up and standby operation.