SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 9-1 lists the design parameters for Figure 9-3.
DESIGN PARAMETER | VALUE |
---|---|
Target Application | Start-stop |
Minimum Input Supply Voltage (VSUPPLY(MIN)) | 2.5 V |
Target Output Voltage (VLOAD) | 9.5 V |
Maximum Load Current (ILOAD) | 2.6 A (≈ 25 Watt) |
Switching Frequency (FSW) | 440 kHz |
D1 Diode Forward Voltage Drop | 0.7 V |
Maximum Inductor Current Ripple Ratio (RR) | 0.6 (= 60%) |
Estimated Full Load Efficiency (Eff) | 0.8 (= 80%) |
Current Limit Margin (MCL) | 1.2 (= 120%) |
FLP over FCROSS (K1) | 0.18 (FLP = 0.18 × FCROSS) |
FZ_EA over FLP (K2) | 3 (FZ_EA = 3 × FLP) |