SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
By connecting the VIN pin to the VOUT pin, the current limit threshold at the current limit comparator input (VCL) is set to 1.2 V. In SS configuration, the VOUT standby threshold is ignored. The device goes into the standby mode when VOUT > VIN standby threshold.