SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When designing a boost converter, the maximum duty cycle should be reviewed at the minimum supply voltage. The minimum input supply voltage which can achieve the target output voltage is estimated from Equation 9.
where
Substitute FSW_RT for FSYNC if clock synchronization is not used. The minimum input supply voltage can be decreased by supplying FSYNC because it is less than FSW_RT.
This maximum duty cycle limit (DMAX) is 87% (typical), but may fall down below 80% if the external synchronization clock frequency is higher than 0.85 × FSW (TYPICAL). Select an FSYNC that is within –25% and –15% of the FSW (TYPICAL) if 1:5 step-up ratio is required for clock synchronization. The minimum input supply voltage can be further decreased by supplying a lower frequency external synchronization clock. See Section 8.3.5 for more information.