The LM5155x (LM5155 and LM51551) is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.
The LM5155x can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
LM5155x | WSON (12) | 3.00 mm × 2.00 mm |