SNVSB75E december 2018 – august 2023 LM5155 , LM51551
PRODUCTION DATA
An internal thermal shutdown turns off the VCC regulator, disables switching, and pulls down the SS when the junction temperature exceeds the thermal shutdown threshold (TTSD). After the temperature is decreased by 15°C, the VCC regulator is enabled again and the device performs a soft start.