SNVSBK7A july   2021  – august 2023 LM5157

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Line Undervoltage Lockout (UVLO/SYNC/EN Pin)
      2. 8.3.2  High Voltage VCC Regulator (BIAS, VCC Pin)
      3. 8.3.3  Soft Start (SS Pin)
      4. 8.3.4  Switching Frequency (RT Pin)
      5. 8.3.5  Dual Random Spread Spectrum – DRSS (MODE Pin)
      6. 8.3.6  Clock Synchronization (UVLO/SYNC/EN Pin)
      7. 8.3.7  Current Sense and Slope Compensation
      8. 8.3.8  Current Limit and Minimum On Time
      9. 8.3.9  Feedback and Error Amplifier (FB, COMP Pin)
      10. 8.3.10 Power-Good Indicator (PGOOD Pin)
      11. 8.3.11 Hiccup Mode Overload Protection (MODE Pin)
      12. 8.3.12 Maximum Duty Cycle Limit and Minimum Input Supply Voltage
      13. 8.3.13 Internal MOSFET (SW Pin)
      14. 8.3.14 Overvoltage Protection (OVP)
      15. 8.3.15 Thermal Shutdown (TSD)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode
      2. 8.4.2 Standby Mode
      3. 8.4.3 Run Mode
        1. 8.4.3.1 Spread Spectrum Enabled
        2. 8.4.3.2 Hiccup Mode Protection Enabled
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Custom Design With WEBENCH® Tools
        2. 9.2.2.2 Recommended Components
        3. 9.2.2.3 Inductor Selection (LM)
        4. 9.2.2.4 Output Capacitor (COUT)
        5. 9.2.2.5 Input Capacitor
        6. 9.2.2.6 Diode Selection
      3. 9.2.3 Application Curve
    3. 9.3 System Examples
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  13. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
      2. 12.1.2 Development Support
        1. 12.1.2.1 Custom Design With WEBENCH® Tools
      3. 12.1.3 Export Control Notice
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Support Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM5157 device is a wide input range, non-synchronous boost converter with integrated 50-V power switch.

The device can be used in boost, SEPIC, and flyback topologies. The device can start up from a single-cell battery with a minimum of 2.9 V. It can operate with an input supply voltage as low as 1.5 V if the BIAS pin is greater than 2.9 V.

The BIAS pin operates up to 45 V (50-V absolute maximum). The switching frequency is dynamically programmable with an external resistor from 100 kHz to 2.2 MHz. Switching at 2.2 MHz minimizes AM band interference and allows for a small solution size and fast transient response. To reduce the EMI of the power supply, the device provides a selectable Dual Random Spread Spectrum, which reduces the EMI over a wide frequency range.

The device features an accurate peak current limit over the input voltage, which avoids overdesigning power inductor. Low operating current and pulse-skipping operation improve efficiency at light loads.

The device has built-in protection features such as overvoltage protection, line UVLO, thermal shutdown, and selectable Hiccup mode overload protection. Additional features include low shutdown IQ, programmable soft start, precision reference, a power-good indicator, and external clock synchronization.

Device Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
LM5157WQFN (16)3.00 mm × 3.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20210208-CA0I-ZCPP-BFZQ-WRDSTLLFNNHD-low.gif Typical Sepic Application