SNVSAE4C July 2015 – October 2018 LM5160-Q1
PRODUCTION DATA.
The UVLO resistors R1 (RUV2) and R2 (RUV1) set the input undervoltage lockout threshold and hysteresis according to Equation 20 and Equation 21.
From the Electrical Characteristics table, IUVLO(HYS) = 20 µA (typical). To design for a VIN rising threshold (VIN, UVLO(rising)) of 10 V and hysteresis of 2.5 V, Equation 20 and Equation 21 yield RUV1 = 17.98 kΩ and RUV2 = 125 kΩ. Selecting 1% standard values of R2 (RUV1) = 18.2 kΩ and R1 (RUV2) = 127 kΩ result in UVLO rising threshold and hysteresis voltages of 9.89 V and 2.54 V, respectively.