SNVSAE4C July 2015 – October 2018 LM5160-Q1
PRODUCTION DATA.
![]() |
For technical solutions, industry trends, and insights for designing and managing power supplies, please refer to TI's Power House blog series. |
Below is an application example of an isolated Fly-Buck converter that operates over an input voltage range of 18 V to 32 V. It provides a stable 12-V isolated output voltage with an output power capability of 4.5 W. Figure 28 shows the complete schematic of the Fly-Buck application circuit.