Over the recommended operating junction temperature of –40°C to 125°C (unless otherwise noted).(1)
MIN
MAX
UNIT
VIN input voltage
4.5
65
V
IOUT output current
2
A
External VCC bias voltage (LM5160A only)
9
13
V
Operating junction temperature
–40
125
°C
(1) Recommended Operating Ratings are conditions under the device is intended to be functional. For specifications and test conditions, see Electrical Characteristics.