The LM5160/A is a 65-V, 2-A synchronous step-down converter with integrated high-side and low-side MOSFETs. The adaptive constant on-time control scheme requires no loop compensation and supports high step-down ratios with fast transient response. An internal feedback amplifier maintains ±1% output voltage regulation over the entire operating temperature range. The on-time varies inversely with input voltage resulting in nearly constant switching frequency.
Peak and valley current limit circuits protect against overload conditions. The undervoltage lockout (EN/UVLO) circuit provides independently adjustable input undervoltage threshold and hysteresis. The LM5160/A is programmed through the FPWM pin to operate in continuous conduction mode (CCM) from no load to full load or to automatically switch to discontinuous conduction mode (DCM) at light load for higher efficiency. Forced CCM operation supports multiple-output and isolated Fly-Buck applications using a coupled inductor.
The LM5160A shares the same features and pin configuration as the LM5160. An external bias supply can be connected to the VCC pin of the LM5160A in Buck and Fly-Buck applications. This additional capability lowers IC power dissipation and improves efficiency at high input voltages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM5160A | WSON (12) | 4.00 mm × 4.00 mm |
LM5160 |
Changes from D Revision (November 2017) to E Revision
Changes from C Revision (August 2016) to D Revision
Changes from B Revision (July 2015) to C Revision
Changes from A Revision (January 2015) to B Revision
Changes from * Revision (October 2014) to A Revision
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | AGND | — | Analog Ground. Ground connection of internal control circuits. |
2 | PGND | P | Power Ground. Ground connection of the internal synchronous rectifier FET. |
3 | VIN | P | Input supply connection. Operating input range is 4.5 V to 65 V. |
4 | EN/UVLO | I | Precision enable. Input pin of undervoltage lockout (UVLO) comparator. |
5 | RON | I | On-time programming pin. A resistor between this pin and VIN sets the switch on-time as a function of input voltage. |
6 | SS | I | Soft start. Connect a capacitor from SS to AGND to control output rise time and limit overshoot. |
7 | FPWM | I | Forced PWM logic input pin. Connect to AGND for discontinuous conduction mode (DCM) with light loads. Connect to VCC for continuous conduction mode (CCM) at all loads and Fly-Buck configuration. |
8 | FB | I | Feedback input of voltage regulation comparator. |
9 | VCC | O | Internal high voltage start-up regulator bypass capacitor pin. |
10 | BST | P | Bootstrap capacitor pin. Connect a capacitor between BST and SW to bias gate driver of high-side buck FET. |
11,12 | SW | P | Switch node. Source connection of high-side buck FET and drain connection of low-side synchronous rectifier FET. |
— | NC | — | No Connection. |
— | EP | — | Exposed Pad. Connect to AGND and printed-circuit board ground plane to improve power dissipation. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltages | VIN to AGND | –0.3 | 70 | V |
EN/UVLO to AGND | –0.3 | 70 | ||
RON to AGND | –0.3 | 70 | ||
BST to AGND | –0.3 | 84 | ||
VCC to AGND | –0.3 | 14 | ||
FPWM to AGND | –0.3 | 14 | ||
SS to AGND | –0.3 | 7 | ||
FB to AGND | –0.3 | 7 | ||
Output voltages | BST to SW | –0.3 | 14 | V |
BST to VCC | 70 | |||
SW to AGND | –1.5 | 70 | ||
SW to AGND (20-ns transient) | –3 | |||
Operating junction temperature, TJ(3) | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |