SNVSBN8A December 2019 – April 2023 LM5163H-Q1
PRODUCTION DATA
The LM5163H-Q1 requires only a few external components to step down from a wide range of supply voltages to a fixed output voltage. Several features are integrated to meet system design requirements, including the following:
To expedite and streamline the process of designing a LM5163H-Q1-based converter, a comprehensive LM5163H-Q1 quickstart calculator is available for download to assist the designer with component selection for a given application. This tool is complemented by the availability of an evaluation module (EVM), numerous PSPICE models, as well as TI's WEBENCH® Power Designer. To modify the LM5164-Q1EVM-041 for the LM5163H-Q1, change the inductor LO to 120 µH, the resistor RA to 226 kΩ, and the capacitance COUT to 22 µF. See the Section 8.2 section for the LM5163H-Q1 application circuit.